HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL4042A Automatic Splice, Aluminum, Full Tension

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL4042A

Automatic Splice, Full Tension, for #4 or #2 ACSR/AAAC/AAC. Dia Range .220 - .320 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use

General

Catalog Number

GL4042A

Color Code

Red; Orange

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359311935

Dimensions

Dimensions

9.000 in x 0.900 in x 0.900 in

Height

0.9 in

Length

9 in

Weight

0.343 lb

Width

0.9 in

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter - Maximum

0.32 in

Conductor Diameter - Minimum

0.22 in

Conductor Diameter Range

0.22 - 0.32

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

4200