HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL413 Automatic Splice, Aluminum, Full Tension

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL413

Automatic Splice, Full Tension, for 556.5, 500 AAC, 559.5 AAAC, 477 (18/1) ACSR, Dia. Range 0.78 - 0.858 in.

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.
  • *Includes Compact Conductor of Same Size - ASTM-B400

General

Catalog Number

GL413

Color Code

White

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359312147

Dimensions

Dimensions

24.000 in x 2.100 in x 2.100 in

Height

2.1 in

Length

24 in

Weight

2.842 lb

Width

2.1 in

Conductor Related

Conductor Compatibility

ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37

Conductor Diameter - Maximum

0.858 in

Conductor Diameter - Minimum

0.78 in

Conductor Diameter Range

0.78 - 0.858

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

560