HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL406A Automatic Splice, Aluminum, Full Tension
Buy America(n) Qualified

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL406A

Automatic Splice, Full Tension, for 1/0 ACSR/AAAC/AAC. Dia. Range .355 - .400 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use

General

Catalog Number

GL406A

Color Code

Yellow

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359312017

Dimensions

Dimensions

12.000 in x 1.100 in x 1.100 in

Height

1.1 in

Length

12 in

Weight

0.441 lb

Width

1.1 in

Conductor Related

Conductor Compatibility

ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter - Maximum

0.4 in

Conductor Diameter - Minimum

0.355 in

Conductor Diameter Range

0.355 - 0.4

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

UL Listed

No

Logistics

Pallet Quantity

2400