HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL401 Automatic Splice, Aluminum, Full Tension

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL401

Automatic Splice, Full Tension, for #6 or #4 ACSR/AAAC/AAC. Dia. Range .184 - .263 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy identification

General

Catalog Number

GL401

Color Code

Blue

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359311898

Dimensions

Dimensions

14.000 in x 1.000 in x 1.000 in

Height

1 in

Length

14 in

Weight

0.431 lb

Width

1 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18

Conductor Diameter - Maximum

0.263 in

Conductor Diameter - Minimum

0.184 in

Conductor Diameter Range

0.184 - 0.263

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

3600