HUBBELL POWER SYSTEMS
Image of GL412 Automatic Splice, Aluminum, Full Tension
Buy America(n) Qualified

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL412

Automatic Splice, Full Tension, for 477 AAC, 465.4 AAAC, 397.5 (18/1) ACSR, Dia. Range 0.720 - 0.795 in.

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.
  • *Includes Compact Conductor of Same Size - ASTM-B400

General

Catalog Number

GL412

Color Code

Blue

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359312116

Dimensions

Dimensions

22.000 in x 2.000 in x 2.000 in

Height

2 in

Length

22 in

Weight

2.323 lb

Width

2 in

Conductor Related

Conductor Compatibility

ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37

Conductor Diameter - Maximum

0.795 in

Conductor Diameter - Minimum

0.72 in

Conductor Diameter Range

0.72 - 0.795

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

UL Listed

No

Logistics

Pallet Quantity

400