HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL410 Automatic Splice, Aluminum, Full Tension

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL410

Automatic Splice, Full Tension, for 336.4 AAC, 312.8 AAAC, 266.8 (18/1) ACSR, Dia. Range 0.603 - 0.666 in.

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy installation
  • *Includes Compact Conductor of Same Size - ASTM-B400

General

Catalog Number

GL410

Color Code

Brown

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359312086

Dimensions

Dimensions

19.000 in x 1.700 in x 1.700 in

Height

1.7 in

Length

19 in

Weight

1.411 lb

Width

1.7 in

Conductor Related

Conductor Compatibility

ACSR-Waxwing-266.8-18/1;AAC-Tulip-336.1-19

Conductor Diameter - Maximum

0.666 in

Conductor Diameter - Minimum

0.603 in

Conductor Diameter Range

0.603 - 0.666

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

800