HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL411 Automatic Splice, Aluminum, Full Tension
Buy America(n) Qualified

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL411

Automatic Splice, Full Tension, for 397.5, 336.4 AAC, 394.5 AAAC, 336.4(18/1) ACSR, Dia. Range 0.659 - 0.724 in.

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.
  • *Includes Compact Conductor of Same Size - ASTM-B400
  • **ROUND ONLY

General

Catalog Number

GL411

Color Code

Green

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359312093

Dimensions

Dimensions

20.000 in x 1.800 in x 1.800 in

Height

1.8 in

Length

20 in

Weight

1.842 lb

Width

1.8 in

Conductor Related

Conductor Compatibility

ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Tulip-336.1-19;AAC-Daffodil-350-19

Conductor Diameter - Maximum

0.724 in

Conductor Diameter - Minimum

0.659 in

Conductor Diameter Range

0.659 - 0.724

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

UL Listed

No

Logistics

Pallet Quantity

400