HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GLT1319A Automatic Splice, Aluminum, Full Tension

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GLT1319A

Automatic Splice, Full Tension, for 477 (26/7) ACSR, Dia. Range: Consult Fargo.

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy installation

General

Catalog Number

GLT1319A

Color Code

White

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359312307

Dimensions

Dimensions

36.000 in x 2.200 in x 2.200 in

Height

2.2 in

Length

36 in

Weight

6.664 lb

Width

2.2 in

Conductor Related

Conductor Compatibility

ACSR-Hawk-477-26/7

Conductor Diameter - Maximum

0.858 in

Conductor Diameter - Minimum

0.814 in

Conductor Diameter Range

0.814 - 0.858

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

140