HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL408KR Automatic Splice, Aluminum, Full Tension

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL408KR

Automatic Splice, Corrosion Resistant, Full Tension, for 3/0 ACSR/AAAC/AAC. Dia. Range .450 - .530 in

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.
  • Corrosion Resistant

General

Catalog Number

GL408KR

Color Code

Black

Material

Aluminum Alloy

Material Type

Standard

UPC

096359578789

Dimensions

Dimensions

20.000 in x 1.600 in x 1.600 in

Height

1.6 in

Length

20 in

Width

1.6 in

Conductor Related

Conductor Diameter - Maximum

0.53 in

Conductor Diameter - Minimum

0.45 in

Conductor Diameter Range

0.45 - 0.53

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

400 EA