HUBBELL POWER SYSTEMS
Image of GL411KR Automatic Splice, Aluminum, Full Tension
* Representative image
Image of GL411KR Automatic Splice, Aluminum, Full Tension
play
Buy America(n) Qualified

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL411KR

Automatic Splice, Corrosion Resistant, Full Tension, for 397.5, 336.4 AAC, 394.5 AAAC, 336.4(18/1) ACSR, Dia. Range 0.659 - 0.724 in.

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.
  • Corrosion Resistant

Product details

General

Catalog Number

GL411KR

Color Code

Green

Material

Aluminum Alloy

UPC

096359505648

Dimensions

Dimensions

20.000 in x 1.800 in x 1.800 in

Height

1.8 in

Length

20 in

Weight

1.764 lb

Width

1.8 in

Conductor Related

Conductor Diameter - Maximum

0.724 in

Conductor Diameter - Minimum

0.659 in

Conductor Diameter Range

0.659 - 0.724

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

400

Media

Videos

play
Hubbell Power Systems Automatic Splice Installation