HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL413KR Automatic Splice, Aluminum, Full Tension

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL413KR

Automatic Splice, Corrosion Resistant, Full Tension, for 556.5, 500 AAC, 559.5 AAAC, 477 (18/1) ACSR, Dia. Range 0.78 - 0.858 in.

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.
  • Corrosion Resistant

General

Catalog Number

GL413KR

Color Code

White

Material

Aluminum Alloy

Material Type

Standard

UPC

096359578802

Dimensions

Dimensions

24.000 in x 2.100 in x 2.100 in

Height

2.1 in

Length

24 in

Width

2.1 in

Conductor Related

Conductor Diameter - Maximum

0.858 in

Conductor Diameter - Minimum

0.78 in

Conductor Diameter Range

0.78 - 0.858

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

480