Brand: FARGO
Catalog ID: GL41223
Catalog Number
GL41223
Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
UPC
096359312123
Dimensions
18.000 in x 2.000 in x 2.000 in
Height
2 in
Length
18 in
Weight
2.13 lb
Width
2 in
Conductor Compatibility
ACSR-Chickadee-397.5-18/1
UL Listed
No
Pallet Quantity
400