HUBBELL POWER SYSTEMS
Image of GL114185A Automatic Splice, Bi-Metal (Copper to Aluminum)

Automatic Splice, Bi-Metal (Copper to Aluminum)

Brand: FARGO

Catalog ID: GL114185A

Automatic Splice, Bimetallic, 1/0 & 2/0 AAC, 1/0 Str AAAC to 2 Sol, 3 Str CU

  • Provide a mechanical and electrical connection of copper to ACSR, aluminum, or aluminum alloy conductors
  • Individually bagged to seal out dirt before use.
  • Factory loaded inhibitor to ensure long term corrosion free performance.

General

Catalog Number

GL114185A

Color Code

None

EU RoHS Indicator

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359311331

Dimensions

Dimensions

8.500 in x 1.300 in x 1.300 in

Height

1.3 in

Length

8.5 in

Weight

0.363 lb

Width

1.3 in

Conductor Related

Conductor Compatibility

AAAC 6201 Alloy-Azusa-123.3-6/18

Certifications And Compliance

EU RoHS Indicator

UL Listed

No

Logistics

Pallet Quantity

4800