HUBBELL POWER SYSTEMS
Image of GL41118 Automatic Splice, Bi-Metal (Copper to Aluminum)

Automatic Splice, Bi-Metal (Copper to Aluminum)

Brand: FARGO

Catalog ID: GL41118

Automatic Splice, Bimetallic, 397.5 AAC, 394.5 AAAC, 336.4 (18/1) ACSR to 3/0 Solid Copper & 2/0 Stranded Copper

  • Provide a mechanical and electrical connection of copper to ACSR, aluminum, or aluminum alloy conductors
  • Individually bagged to seal out dirt before use.
  • Factory loaded inhibitor to ensure long term corrosion free performance.

General

Catalog Number

GL41118

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359482994

Dimensions

Dimensions

15.500 in x 1.800 in x 1.800 in

Height

1.8 in

Length

15.5 in

Weight

1.568 lb

Width

1.8 in

Conductor Related

Conductor Compatibility

ACSR-Merlin-336.4-18/1

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No