HUBBELL POWER SYSTEMS
Image of GL121 Automatic Splice Copper

Automatic Splice Copper

Brand: FARGO

Catalog ID: GL121

Automatic Splice, for 250 (19 or 37 str) Copper, Dia. Range 0.57 - 0.58 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

General

Catalog Number

GL121

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

Material Type

Non-Standard

UPC

096359311584

Dimensions

Dimensions

6.900 in x 1.181 in x 1.181 in

Height

1.181 in

Length

6.9 in

Width

1.181 in

Conductor Related

Conductor Diameter - Maximum

0.58

Conductor Diameter - Minimum

0.57

Conductor Diameter Range

0.57 - 0.58

Conductor Type

Copper, Copperweld

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No