HUBBELL POWER SYSTEMS
Image of GL111 Automatic Splice Copper

Automatic Splice Copper

Brand: FARGO

Catalog ID: GL111

Automatic Splice, for #6 SOL Copper, 3 #12 Copperweld, Dia. Range 0.16 - 0.17 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

General

Catalog Number

GL111

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

Material Type

Standard

UPC

096359311218

Dimensions

Dimensions

3.400 in x 0.500 in x 0.500 in

Height

0.5 in

Length

3.4 in

Weight

0.11 lb

Width

0.5 in

Conductor Related

Conductor Diameter - Maximum

0.17

Conductor Diameter - Minimum

0.16

Conductor Diameter Range

0.16 - 0.17

Conductor Type

Copper, Copperweld

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

21000