HUBBELL POWER SYSTEMS
Image of GL114 Automatic Splice Copper

Automatic Splice Copper

Brand: FARGO

Catalog ID: GL114

Automatic Splice, for #2 SOL or #3 (7 str), #4 (3 str) Copper, 5A Copperweld, Range .25-.26 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

General

Catalog Number

GL114

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

Material Type

Standard

UPC

096359311317

Dimensions

Dimensions

4.400 in x 0.750 in x 0.750 in

Height

0.75 in

Length

4.4 in

Weight

0.28 lb

Width

0.75 in

Conductor Related

Conductor Diameter - Maximum

0.26

Conductor Diameter - Minimum

0.25

Conductor Diameter Range

0.25 - 0.26

Conductor Type

Copper, Copperweld

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

8000