HUBBELL POWER SYSTEMS
Image of GL116 Automatic Splice Copper

Automatic Splice Copper

Brand: FARGO

Catalog ID: GL116

Automatic Splice, for 1/0 SOL or #1 (7 str), #2 (3 str) Copper, 3A Copperweld, Dia. Range 0.32 - 0.33 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

General

Catalog Number

GL116

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

Material Type

Standard

UPC

096359311409

Dimensions

Dimensions

4.400 in x 0.750 in x 0.750 in

Height

0.75 in

Length

4.4 in

Weight

0.29 lb

Width

0.75 in

Conductor Related

Conductor Diameter - Maximum

0.33

Conductor Diameter - Minimum

0.32

Conductor Diameter Range

0.32 - 0.33

Conductor Type

Copper, Copperweld

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

8000