HUBBELL POWER SYSTEMS
Image of GL117 Automatic Splice Copper

Automatic Splice Copper

Brand: FARGO

Catalog ID: GL117

Automatic Splice, for 2/0 SOL or 1/0 (7 str), #1 (3 str) Copper, 2A Copperweld, Dia. Range 0.36 - 0.37 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

General

Catalog Number

GL117

Color Code

None

Material

Copper

Material - Gripping Unit

Bronze Alloy

Material Type

Standard

UPC

096359311416

Dimensions

Dimensions

5.500 in x 0.940 in x 0.940 in

Height

0.94 in

Length

5.5 in

Weight

0.53 lb

Width

0.94 in

Conductor Related

Conductor Diameter - Maximum

0.37

Conductor Diameter - Minimum

0.36

Conductor Diameter Range

0.36 - 0.37

Conductor Type

Copper, Copperweld

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

3600