HUBBELL POWER SYSTEMS
Image of GL113M Automatic Splice, Copper

Automatic Splice, Copper

Brand: FARGO

Catalog ID: GL113M

Automatic Splice, for #4 SOL, #3 SOL, #4 (7 str), 16 MM2 Str Copper, Dia. Range 0.19 - 0.23 in.

  • Range taking automatic splice
  • For use with copper and Copperweld conductor
  • Individually bagged to seal out dirt before use
  • ANSI C119.4 Class 1A normal tenstion connector (60% of conductor breaking strength)

General

Catalog Number

GL113M

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

UPC

096359515876

Dimensions

Dimensions

4.360 in x 0.550 in x 0.550 in

Height

0.55 in

Length

4.36 in

Width

0.55 in

Conductor Related

Conductor Diameter - Maximum

0.23

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.23

Conductor Type

Copper, Copperweld

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

14000