HUBBELL POWER SYSTEMS
Image of GL114M Automatic Splice, Copper

Automatic Splice, Copper

Brand: FARGO

Catalog ID: GL114M

Automatic Splice, for 25 MM2 Copper, Dia. Range 0.22 - 0.26 in.

  • Range taking automatic splice
  • For use with copper and Copperweld conductor
  • Individually bagged to seal out dirt before use
  • ANSI C119.4 Class 1A normal tenstion connector (60% of conductor breaking strength)

General

Catalog Number

GL114M

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

UPC

096359311379

Dimensions

Dimensions

5.460 in x 0.708 in x 0.708 in

Height

0.708 in

Length

5.46 in

Width

0.708 in

Conductor Related

Conductor Diameter - Maximum

0.26

Conductor Diameter - Minimum

0.22

Conductor Diameter Range

0.22 - 0.26

Conductor Type

Copper, Copperweld

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No