HUBBELL POWER SYSTEMS
Image of GLSF406AKR Automatic Splice, Corrosion Resistant, Full Tension, for 1/0 AAC, AAAC, ACSR
* Representative image
Image of GLSF406AKR Automatic Splice, Corrosion Resistant, Full Tension, for 1/0 AAC, AAAC, ACSR
play
Buy America(n) Qualified

Automatic Splice, Corrosion Resistant, Full Tension, for 1/0 AAC, AAAC, ACSR

Brand: FARGO

Catalog ID: GLSF406AKR

Automatic Splice, Corrosion Resistant, Full Tension, for 1/0 AAC, AAAC, ACSR, Dia. Range .355 - .400 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

Product details

General

Catalog Number

GLSF406AKR

Color Code

Yellow

Material

Aluminum Alloy

Material - Jaw

Aluminum Alloy

Trade Name

Fargo

UPC

096359648079

Dimensions

Dimensions

13.000 in x 1.000 in x 1.000 in

Height

1 in

Length

13 in

Weight

0.51 lb

Width

1 in

Conductor Related

Conductor Diameter - Maximum

0.4 in

Conductor Diameter - Minimum

0.355 in

Conductor Diameter Range

0.355 - 0.4

Conductor Type

  • AAC
  • AAAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

2400

Media

Videos

play
In Depth: SureFit Automatic Splice