HUBBELL POWER SYSTEMS
Image of GLSF4098KR Automatic Splice, Corrosion Resistant, Full Tension, for 3/0 - 4/0 AAC, AAAC, ACSR
Buy America(n) Qualified

Automatic Splice, Corrosion Resistant, Full Tension, for 3/0 - 4/0 AAC, AAAC, ACSR

Brand: FARGO

Catalog ID: GLSF4098KR

Automatic Splice, Corrosion Resistant, Full Tension, for 3/0 - 4/0 AAC, AAAC, ACSR, Dia. Range .450 - .595 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

Product details

General

Catalog Number

GLSF4098KR

Color Code

Pink-Black

Material

Aluminum Alloy

Material - Jaw

Aluminum Alloy

Trade Name

Fargo

UPC

096359610847

Dimensions

Dimensions

23.000 in x 1.700 in x 1.700 in

Height

1.7 in

Length

23 in

Weight

2.064 lb

Width

1.7 in

Conductor Related

Conductor Diameter - Maximum

0.595 in

Conductor Diameter - Minimum

0.45 in

Conductor Diameter Range

0.45 - 0.595

Conductor Type

  • AAC
  • AAAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

25

Pallet Quantity

1000

Media

Videos