HUBBELL POWER SYSTEMS
Image of GLSF411KR Automatic Splice, Corrosion Resistant, Full Tension, for *336.4, *397.5 AAC, 394.5 AAAC, 336.4 18/1 ACSR
Buy America(n) Qualified

Automatic Splice, Corrosion Resistant, Full Tension, for *336.4, *397.5 AAC, 394.5 AAAC, 336.4 18/1 ACSR

Brand: FARGO

Catalog ID: GLSF411KR

Automatic Splice, Corrosion Resistant, Full Tension, for *336.4, *397.5 AAC, 394.5 AAAC, 336.4 18/1 ACSR, Dia. Range .659 - .724 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

Product details

General

Catalog Number

GLSF411KR

Color Code

Green

Material

Aluminum Alloy

Trade Name

Fargo

UPC

096359610885

Dimensions

Dimensions

21.000 in x 1.800 in x 1.800 in

Height

1.8 in

Length

21 in

Weight

2 lb

Width

1.8 in

Conductor Related

Conductor Diameter - Maximum

0.724 in

Conductor Diameter - Minimum

0.659 in

Conductor Diameter Range

0.659 - 0.724

Conductor Type

  • AAC
  • AAAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

400

Media

Videos