HUBBELL POWER SYSTEMS
Automatic Splice, Full Tension, for 1/0 - 2/0 AAC, AAAC, ACSR
Image of GLSF4076A Automatic Splice, Full Tension, for 1/0 - 2/0 AAC, AAAC, ACSR

Automatic Splice, Full Tension, for 1/0 - 2/0 AAC, AAAC, ACSR

Brand: FARGO

Catalog ID: GLSF4076A

Automatic Splice, Full Tension, for 1/0 - 2/0 AAC, AAAC, ACSR, Dia. Range .355 - .470 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

General

Catalog Number

GLSF4076A

Color Code

Yellow-Gray

Material

Aluminum Alloy

Material - Jaw

Aluminum Alloy

Trade Name

Fargo

UPC

096359610816

Dimensions

Dimensions

19.000 in x 1.400 in x 1.400 in

Height

1.4 in

Length

19 in

Weight

1.167 lb

Width

1.4 in

Conductor Related

Conductor Diameter - Maximum

0.47 in

Conductor Diameter - Minimum

0.355 in

Conductor Diameter Range

0.355 - 0.47

Conductor Type

  • AAC
  • AAAC
  • ACSR

Logistics

Pallet Quantity

600