HUBBELL POWER SYSTEMS
Automatic Splice, Full Tension, for *336.4 AAC, 312.8 AAAC, 266.8 18/1 ACSR
Image of GLSF410 Automatic Splice, Full Tension, for *336.4 AAC, 312.8 AAAC, 266.8 18/1 ACSR

Automatic Splice, Full Tension, for *336.4 AAC, 312.8 AAAC, 266.8 18/1 ACSR

Brand: FARGO

Catalog ID: GLSF410

Automatic Splice, Full Tension, for *336.4 AAC, 312.8 AAAC, 266.8 18/1 ACSR, Dia. Range .603 - .666 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

General

Catalog Number

GLSF410

Color Code

Brown

Material

Aluminum Alloy

Trade Name

Fargo

UPC

096359610854

Dimensions

Dimensions

21.000 in x 1.700 in x 1.700 in

Height

1.7 in

Length

21 in

Width

1.7 in

Conductor Related

Conductor Diameter - Maximum

0.666 in

Conductor Diameter - Minimum

0.603 in

Conductor Diameter Range

0.603 - 0.666

Conductor Type

  • AAC
  • AAAC
  • ACSR

Logistics

Pallet Quantity

400