HUBBELL POWER SYSTEMS
Automatic Splice, Full Tension, for 3/8" EHS, AW, AWAC
Image of GLS5042 Automatic Splice, Full Tension, for 3/8" EHS, AW, AWAC

Automatic Splice, Full Tension, for 3/8" EHS, AW, AWAC

Brand: ANDERSON

Catalog ID: GLS5042

Automatic Splice, Full Tension, for 3/8" Alumoweld HS, Common, Utilities, Siemens-Martin guy grades

  • Individually bagged to seal out dirt before use
  • GLS Automatic splices will hold a minimum of 90% of the guy wire breaking strength

General

Catalog Number

GLS5042

Color Code

None

Material

Aluminum Alloy; Steel

Material - Gripping Unit

Plated Steel

Material Type

Standard

UPC

096359389491

Dimensions

Dimensions

10.000 in x 1.480 in x 1.480 in

Height

1.48 in

Length

10 in

Weight

1.207 lb

Width

1.48 in

Conductor Related

Conductor Diameter - Maximum

0.392 in

Conductor Diameter - Minimum

0.325 in

Conductor Diameter Range

0.325 - 0.392

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

1600