HUBBELL POWER SYSTEMS
Automatic Splice, Full Tension, for #4 - #2 AAC, AAAC, ACSR
Image of GLSF4042A Automatic Splice, Full Tension, for #4 - #2 AAC, AAAC, ACSR

Automatic Splice, Full Tension, for #4 - #2 AAC, AAAC, ACSR

Brand: FARGO

Catalog ID: GLSF4042A

Automatic Splice, Full Tension, for #4 - #2 AAC, AAAC, ACSR, Dia. Range 0.220 - .320 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

General

Catalog Number

GLSF4042A

Color Code

Red-Orange

Material

Aluminum Alloy

Material - Jaw

Aluminum Alloy

Trade Name

Fargo

UPC

096359610809

Dimensions

Dimensions

13.000 in x 1.000 in x 1.000 in

Height

1 in

Length

13 in

Width

1 in

Conductor Related

Conductor Diameter - Maximum

0.32 in

Conductor Diameter - Minimum

0.22 in

Conductor Diameter Range

0.22 - 0.32

Conductor Type

  • AAC
  • AAAC
  • ACSR

Logistics

Carton Quantity

25

Pallet Quantity

3200