HUBBELL POWER SYSTEMS
Automatic Splice, Full Tension, for #4 AAC, AAAC, ACSR
Image of GLSF402A Automatic Splice, Full Tension, for #4 AAC, AAAC, ACSR

Automatic Splice, Full Tension, for #4 AAC, AAAC, ACSR

Brand: FARGO

Catalog ID: GLSF402A

Automatic Splice, Full Tension, for #4 AAC, AAAC, ACSR, Dia. Range .225 - .250 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

General

Catalog Number

GLSF402A

Color Code

Orange

Material

Aluminum Alloy

Material - Jaw

Aluminum Alloy

Trade Name

Fargo

UPC

096359648086

Dimensions

Dimensions

10.000 in x 0.900 in x 0.900 in

Height

0.9 in

Length

10 in

Width

0.9 in

Conductor Related

Conductor Diameter - Maximum

0.25 in

Conductor Diameter - Minimum

0.225 in

Conductor Diameter Range

0.225 - 0.25

Conductor Type

  • AAC
  • AAAC
  • ACSR

Logistics

Pallet Quantity

4000