HUBBELL POWER SYSTEMS
Automatic Splice, Full Tension, for 5/16" EHS, AW
Image of GLS5041 Automatic Splice, Full Tension, for 5/16" EHS, AW

Automatic Splice, Full Tension, for 5/16" EHS, AW

Brand: ANDERSON

Catalog ID: GLS5041

Automatic Splice, Full Tension, for 5/16" Alumoweld, HS, Common, Utilities, Siemens-Martin guy grades

  • Individually bagged to seal out dirt before use
  • GLS Automatic splices will hold a minimum of 90% of the guy wire breaking strength

General

Catalog Number

GLS5041

Color Code

None

Material

Aluminum Alloy; Steel

Material - Gripping Unit

Plated Steel

Material Type

Standard

UPC

096359389484

Dimensions

Dimensions

9.400 in x 1.220 in x 1.220 in

Height

1.22 in

Length

9.4 in

Weight

0.776 lb

Width

1.22 in

Conductor Related

Conductor Diameter - Maximum

0.324 in

Conductor Diameter - Minimum

0.3 in

Conductor Diameter Range

0.300 - 0.324

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

2400