HUBBELL POWER SYSTEMS
Automatic Splice, Full Tension, for 5/16"
Image of GLS5001 Automatic Splice, Full Tension, for 5/16"

Automatic Splice, Full Tension, for 5/16"

Brand: ANDERSON

Catalog ID: GLS5001

Automatic Splice, Full Tension, for 5/16" HS, Common, Utilities, Siemens-Martin guy grades

  • Individually bagged to seal out dirt before use
  • GLS Automatic splices will hold a minimum of 90% of the guy wire breaking strength

General

Catalog Number

GLS5001

Color Code

None

Material

Aluminum Alloy; Steel

Material - Gripping Unit

Plated Steel

Material Type

Standard

UPC

096359363538

Dimensions

Dimensions

7.400 in x 1.100 in x 1.100 in

Height

1.1 in

Length

7.4 in

Weight

0.657 lb

Width

1.1 in

Conductor Related

Conductor Diameter - Maximum

0.324 in

Conductor Diameter - Minimum

0.3 in

Conductor Diameter Range

0.300 - 0.324

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

2000