
Brand: FARGO
Catalog ID: GL175
Catalog Number
GL175
Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Gripping Unit
Bronze Alloy
Material Type
Non-Standard
UPC
096359311867
Dimensions
7.400 in x 1.300 in x 1.300 in
Height
1.3 in
Length
7.4 in
Weight
1 lb
Width
1.3 in
EU RoHS Indicator
Contact Manufacturer
UL Listed
No