
Brand: FARGO
Catalog ID: GL153
Catalog Number
GL153
Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Gripping Unit
Bronze Alloy
Material Type
Non-Standard
UPC
096359311720
Dimensions
5.000 in x 0.750 in x 0.750 in
Height
0.75 in
Length
5 in
Weight
0.274 lb
Width
0.75 in
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Pallet Quantity
8000