HUBBELL POWER SYSTEMS
Image of GL160 Automatic Splice, Reducing, Full-Tension
* Representative image
Image of GL160 Automatic Splice, Reducing, Full-Tension

Automatic Splice, Reducing, Full-Tension

Brand: FARGO

Catalog ID: GL160

Automatic Splice, Reducing, 1/0 Solid Copper to #2 Solid Copper

  • Individually bagged to seal out dirt before use
  • Allows easy splicing from one size conductor to another
  • Allows utilities the option of not stocking old conductor that is not used anymore
  • Provides full strength of the weaker of the two conductors, and a resistance lower than the equivalent conductor

Product details

General

Catalog Number

GL160

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

UPC

096359311768

Dimensions

Weight

0.265 lb

Certifications And Compliance

UL Listed

No