
Brand: FARGO
Catalog ID: GL163
Catalog Number
GL163
Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Gripping Unit
Bronze Alloy
Material Type
Non-Standard
UPC
096359311782
Dimensions
6.000 in x 0.940 in x 0.940 in
Height
0.94 in
Length
6 in
Weight
0.559 lb
Width
0.94 in
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Pallet Quantity
3600