HUBBELL POWER SYSTEMS
Image of H48628 Auxiliary Arm Assembly

Auxiliary Arm Assembly

Brand: CHANCE Lineman Grade Tools

Catalog ID: H48628

This Epoxiglas® Auxiliary Arm Assembly is used to change crossarms, insulators, or poles on short spans up to and including 15 kV phase-to-phase. Two M4740-5W wire tong saddles can be used to mount the mast to the pole. (The saddles are not included and must be ordered separately.) The 5' mast provides a lift of 30" above the top saddle when the saddles are mounted a recommended 18"apart. The arm has a balanced load rating of 600 pounds; unbalanced at 150 pounds. Each wireholder is rated at 150 pounds.

  • Used to change crossarms, insulators, or poles
  • For short spans up to and including 15 kV phase-to-phase
  • Two M47405W wire tong saddles can be used to mount mast to pole
  • Saddles are not included and must be ordered separately
  • Two mast pole lengths are available
  • 5’ mast provides a lift of 30” above the top saddle
  • 10’ mast provides a lift to 46” when saddles are mounted a recommended 18” apart
  • Arm has a balanced rating of 600 lbs. – unbalanced at 150 lbs.
  • Each wireholder is rated at 150 lbs.

General

Catalog Number

H48628

Number of Wireholders

4, 2 1/2"

Style

Rubber Glove Assembly

Type

Arm

UPC

096359040965

Dimensions

Dimensions

135 in x 7.25 in x 7.25 in

Dimensions Metric

3429 mm x 184 mm x 184 mm

Height

7.25 in

Height Metric

184 mm

Length

135 in

Length Metric

3429 mm

Weight

37 lb

Weight Metric

16.8 kg

Width

7.25 in

Width Metric

184 mm

Configuration

Number of Wireholders

4, 2 1/2"