HUBBELL POWER SYSTEMS
Auxiliary Arm w/ Expoxiglas® Series Crossarm and Braces
Image of T4001854 Auxiliary Arm w/ Expoxiglas® Series Crossarm and Braces

Auxiliary Arm w/ Expoxiglas® Series Crossarm and Braces

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001854

3 PHASE LIFT-JIB MOUNTED-Epoxiglas® ARM

  • GLOSSY, CLEAN AND DRYEpoxiglas®
  • 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)
  • 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M4805-7 Insulators are used on each wireholder)

General

Catalog Number

T4001854

UPC

096359371762

Dimensions

Length

120 in

Length Metric

3048 mm

Weight

115 lb

Weight Metric

52.2 kg

Logistics

Pallet Quantity

3