
Brand: Pencell
Catalog ID: AV121230HD
Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.
Catalog Number
AV121230HD
Insulated?
No
Material
LDPE Plastic
Dimensions
12 in x 12 in x 30 in
Height
30 in
Length
12 in
Weight
18 lb
Width
12 in