Brand: Pencell
Catalog ID: AV1730HD
Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.
Catalog Number
AV1730HD
Insulated?
No
Material
LDPE Plastic
Dimensions
35.25 in x 20.375 in x 33.625 in
Height
33.625 in
Length
35.25 in
Weight
58 lb
Width
20.375 in