HUBBELL POWER SYSTEMS
Image of LV024024048 AVG2448 Vent Guard, Unheated, Insulated Enclosure, Fiberglass
* Representative image
Image of LV024024048 AVG2448 Vent Guard, Unheated, Insulated Enclosure, Fiberglass
play

AVG2448 Vent Guard, Unheated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: LV024024048

AVG2448 Vent Guard - Insulated - 24W X 24L X 48H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Durable & Fast Installation - Lightweight enclosure and reinforced exterior mounting flange make installation a breeze (optional interior mounting plates available).
  • Easy Maintenance - Quick access without removal of entire unit via hinged lid.
  • Maximum Air Flow - Vent holes are designed to provide proper air flow for air release valves.
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.

Product details

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LV024024048

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

24 in x 24 in x 48 in

Height

48 in

Length

24 in

Mounting Pad / Base Plate Dimensions

39 X 39

Weight

108 lb

Width

24 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview