HUBBELL POWER SYSTEMS
Image of PSC2170146 B-Cable Suspension Screw
Image of PSC2170146 B-Cable Suspension Screw
play

B-Cable Suspension Screw

Brand: Chance

Catalog ID: PSC2170146

B-Cable Suspension Screw. Used to attach messener suspension clamps when use of a through bolt is not possible due to clearance constraints. Has an integral forged washer head, a 7/8" x 4-1/2" gimlet thread with cone point and includes one 5/8" assembled square nut. It is galvanized per ASTM A-153.

Product details

General

Catalog Number

PSC2170146

UPC

096359709817

Dimensions

Weight

1.87 lb

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell® Messenger Installation