HUBBELL POWER SYSTEMS
Image of 400121372 B GUY ROD CLAMP
Image of 400121372 B GUY ROD CLAMP

B GUY ROD CLAMP

Brand: Chance

Catalog ID: 400121372

Clamp is used for above ground extension of existing ground.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of ThimbleyeĀ® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Two plates and three bolts are shipped factory assembled
  • Bolts are 5/8" x 2-1/2"
  • Material: Galvanized steel per ASTM A-153

General

Catalog Number

400121372

EU RoHS Indicator

Type

Guy Deadend

UPC

096359070788

Dimensions

Distance From Pole

N/A

Weight

6.79 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

320