Brand: Chance
Catalog ID: PSC2080286
The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.
Catalog Number
PSC2080286
Material
Ductile Iron A-536
UPC
096359638292
Dimensions
14.000 in x 8.000 in x 7.000 in
Height
7 in
Length
14 in
Weight
1.146 lb
Width
8 in
Carton Quantity
30
Pallet Quantity
1920