HUBBELL POWER SYSTEMS
BACK PLATE for CABLE GUARD, 2in x 10ft, POLYETHYLENE
Image of PSC2030560 BACK PLATE for CABLE GUARD, 2in x 10ft, POLYETHYLENE

BACK PLATE for CABLE GUARD, 2in x 10ft, POLYETHYLENE

Brand: Chance

Catalog ID: PSC2030560

Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Used with 2" x 10' long cable guard
  • Gray color
  • 5 mounting holes.

General

Catalog Number

PSC2030560

Material

Polyethylene

Number of Holes

3

UPC

096359656852

Dimensions

Dimensions

120.00 in x 0.68 in x 2.5 in

Height

2.5 in

Length

120 in

Weight

1.87 lb

Width

0.68 in

Configuration

Number of Holes

3

Logistics

Pallet Quantity

1275