HUBBELL POWER SYSTEMS
BACK PLATE for CABLE GUARD, 3in x 10ft, POLYETHYLENE
Image of PSC2030562 BACK PLATE for CABLE GUARD, 3in x 10ft, POLYETHYLENE

BACK PLATE for CABLE GUARD, 3in x 10ft, POLYETHYLENE

Brand: Chance

Catalog ID: PSC2030562

Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Used with 3" x 10' long cable guard
  • Gray color
  • 5 mounting holes.

General

Catalog Number

PSC2030562

Material

Polyethylene

Number of Holes

3

UPC

096359656876

Dimensions

Dimensions

120.00 in x 0.94 in x 3.25 in

Height

3.25 in

Length

120 in

Weight

2.88 lb

Width

0.94 in

Configuration

Number of Holes

3

Logistics

Pallet Quantity

624