HUBBELL POWER SYSTEMS
Image of PSC2030567 BACK PLATE, GUARD for CABLE 6in x 5ft, POLYETHYLENE
Image of PSC2030567 BACK PLATE, GUARD for CABLE 6in x 5ft, POLYETHYLENE

BACK PLATE, GUARD for CABLE 6in x 5ft, POLYETHYLENE

Brand: Chance

Catalog ID: PSC2030567

Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Used with 6" x 5' long cable guard
  • Gray color
  • 3 mounting holes.

Product details

General

Catalog Number

PSC2030567

Material

Polyethylene

Number of Holes

3

UPC

096359656920

Dimensions

Length

60 in

Weight

3.76 lb

Logistics

Pallet Quantity

90

Resources and downloads