HUBBELL POWER SYSTEMS
Image of PSC4060760 Back-To-Back Blanket Button

Back-To-Back Blanket Button

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060760

Back-To-Back Blanket Button

  • Made from durable plastic
  • Install with rubber gloves or grip-all clampstick
  • For use in eyelets to secure blankets during line work

General

Catalog Number

PSC4060760

Material

Plastic

UPC

096359717195

Dimensions

Weight

0 lb

Weight Metric

0 kg

Logistics

Standard Package

1