HUBBELL POWER SYSTEMS
Image of 704882000 Ball Clevis - 30k lb
Image of 704882000 Ball Clevis - 30k lb

Ball Clevis - 30k lb

Brand: ANDERSON

Catalog ID: 704882000

Ball Clevises are used to attach ball and socket insulators to other associated tower hardware.

Ball clevises are used to attach ball and socket insulators to other associated tower hardware.

  • Ultimate strength is 30,000 lbs (133kN)
  • Clevis Opening: 0.813 inches
  • Pin Diameter: 0.625 inches
  • For use with class 52-3 and 52-5 insulators per ANSI Spec. C29.2-71
  • Material: Body - galvanized steel, Clevis Pin - galvanized steel, Cotter Pin - stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number.

Product details

General

Catalog Number

704882000

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

SC Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252221

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

1.75 in x 4.68 in x 1.75 in

Height

1.75 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

1.75 in

Length - Coupling

3.938 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.235 lb

Width

4.68 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads