HUBBELL POWER SYSTEMS
Image of BC30 Ball Clevis - 30k lb

Ball Clevis - 30k lb

Brand: ANDERSON

Catalog ID: BC30

Ball clevises are used to attach ball and socket insulators to other associated tower hardware.

Ball clevises are used to attach ball and socket insulators to other associated tower hardware.

  • Ball Clevis: 0.938" Opening, 0.625" Pin
  • UTS 30,000 lb
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel
  • For use with class 52-3 and 52-5 insulators per ANSI Spec. C-29.2.71

General

Catalog Number

BC30

Connector Type

Deadend

Fitting Type

52-3/52-5

Item Type

4D

Material

Copper Alloy

Material - Body

Galvanized Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359291169

UPC 14 Digit GTIN

007818108910011

Dimensions

Clevis Opening

0.63 in

Diameter - Bolt

0 in

Diameter - Clevis Pin

0.63 in

Diameter - Pin

0 in

Dimension - B Length fraction

1-7/8 in

Dimension - B Length inch

1.88 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

0 mm

Dimension - Pad Width inch

1.25 in

Dimension - Pin Diameter fraction

1/2 in

Dimension - Pin Diameter inch

0.50 in

Dimension - Width mm

0 mm

Dimensions

1.56 in x 3.03 in x 0.63 in

Height

0.63 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

1.56 in

Length - Coupling

2.88 in

Length - Pin

0 in

Ring Height

0 in

Weight

1 lb

Width

3.03 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

4/0 AWG-300 kcmil

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Certification - cULus

N

Certification - UL Recognized

N

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Connector Type

Deadend

Number of Bolt Holes

0

Logistics

Pallet Quantity

1800