HUBBELL POWER SYSTEMS
Image of BC50 Ball Clevis - 50k lb
Image of BC50 Ball Clevis - 50k lb

Ball Clevis - 50k lb

Brand: ANDERSON

Catalog ID: BC50

Ball clevises are used to attach ball and socket insulators to other associated tower hardware.

  • Ball Clevis: 0.938" Opening, 0.875" Pin, UTS 50,000 lb
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel
  • For use with class 52-8 and 52-11 insulators per ANSI Spec. C-29.2.71

General

Catalog Number

BC50

Fitting Type

52-8/52-11

Material - Body

Galvanized Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Strength Rating - Ultimate

50000 lb

UPC

096359291183

Dimensions

Clevis Opening

0.94 in

Diameter - Clevis Pin

0.88 in

Length - Coupling

4.31 in

Weight

2.3 lb

Force Related

Strength Rating - Ultimate

50000 lb

Logistics

Pallet Quantity

864